Illustration of Industrial Edge devices.

Industrial Edge devices

Deploy edge computing in your production environment. Explore our wide range of Industrial Edge devices, including SIMATIC controllers and HMIs with integrated edge functionality, IPCs and virtualized systems and certified edge devices from our Industrial Edge ecosystem partners.

View edge solutions by use case

Explore Industrial Edge solutions: pre-selected interoperable products to help you achieve high value use cases.

Explore available Industrial Edge devices

Industrial Edge device architecture provides industrial-grade security standards, such as no root access and secure boot enforcement. Access regular feature updates and bug fixes and get logging services. Quality and robustness are industry-standard with an industrial-grade OS and end-to-end system testing.

To learn more about these devices and which are best for you, contact sales.

Select...

Ready-to-use hardware

Explore these ready-to-use devices for Industrial Edge solutions, from Siemens and non-Siemens suppliers. They serve many use cases, from lean connectivity over intermediate data processing and dashboarding to advanced AI/ML based optimization.

SIMATIC IPC127E Industrial Edge device

SIMATIC IPC127E

Compact maintenance-free device with highest industry functionalities for flexible deployment in harsh conditions. Very low space requirements for flexible assembly.

CPU:
Intel Atom E3940
Memory free for Edge apps: 2,2 GB RAM
Storage free for Edge apps: 96,1 GB
Interfaces: 4x USB 3.0, 3x Gbit Ethernet (ext. Version)

SIMATIC IPC227E Industrial Edge device

SIMATIC IPC227E

Compact maintenance-free device with highest industry functionalities for flexible deployment in harsh conditions.

CPU: Intel Celeron N2930
Memory free for Edge apps: 6,3 GB RAM
Storage free for Edge apps: 198,3 GB
Interfaces: 2x Gbit Ethernet, 1x USB 3.0, 3x USB 2.0, 1x DisplayPort

SIMATIC IPC227G Industrial Edge device

SIMATIC IPC227G

Compact maintenance-free device with highest industry functionalities for flexible deployment in harsh conditions.

CPU: Intel Atom X6413E
Memory free for Edge apps: 6 / 14 GB RAM
Storage free for Edge apps: 198 / 396 GB
Interfaces: 3x Gbit Ethernet, 4x USB 3.1

SIMATIC IPC427E Industrial Edge device

SIMATIC IPC427E

Compact fan-free device provides the highest industry functionality for flexible deployment in harsh conditions.

CPU: Intel Core i5-6442EQ
Memory free for Edge apps: 14,4 GB RAM
Storage free for Edge apps: 198,3 GB
Interfaces: 3x Gbit Ethernet, 4X USB 3.0, 2x RS232/485

SIMATIC IPC847E Industrial Edge device

SIMATIC IPC847E

Rack mountable device provides the highest industry functionality with maximum performance for very demanding Edge applications.

CPU: Intel Xeon E-2278GE
Memory free for Edge apps: 127 GB RAM
Storage free for Edge apps: 858,7 GB
Interfaces: 6x USB 3.1 (2x Type C), 2x USB 3.0, 3x Gbit Ethernet (IE/PN)

SIMATIC IPC BX‑39A Industrial Edge device

SIMATIC IPC BX‑39A

Compact fan-free device provides the highest industry functionality for flexible deployment in harsh conditions.

CPU: Intel Xeon W‑11155 / 11555 / 11865 MLE
Memory free for Edge apps: 6 / 14 / 30 GB RAM
Storage free for Edge apps: 198 / 396 GB
Interfaces: 4x Gbit Ethernet, 4x USB 3.2

SIMATIC IOT2050 Industrial Edge device

SIMATIC IOT2050

Arm based compact maintenance-free device provides the highest industry functionality for flexible deployment in harsh conditions.

CPU: ARM Cortex-A53
Memory free for Edge apps: 1 GB RAM
Storage free for Edge apps: 5 GB
Interfaces: 2x Gbit Ethernet, 2x USB 2.0

Weidmüller UC20-M3000 device.

Weidmüller UC20-M3000

Industrial PC
Compact maintenance-free edge device for deployment in harsh conditions. With u-control M3000, automation solutions can be perfectly integrated into the IoT and can be expanded by connecting function modules—ideal for automation and IIoT applications.

CPU: Dualcore ARM Cortex A53
Memory: 2 GB RAM
Storage: 16 GB
Interfaces: 2x USB 3.0, 2x Gbit Ethernet

Weidmüller UC20-M4000 device.

Weidmüller UC20-M4000

Industrial PC
Compact maintenance-free edge device for deployment in harsh conditions. With u-control M4000, automation solutions can be perfectly integrated into the IoT and can be expanded by connecting function modules – ideal for automation and IIoT applications.

CPU: Quadcore ARM Cortex A53
Memory: 4 GB RAM
Storage: 16 GB
Interfaces: 2x USB 3.0, 4x Gbit Ethernet

Novakon NPP Series Entry device.

Novakon NPP Series Entry

Industrial Panel PC
NPP-156P01 15.6" / NPP-215P01 21.5" Industrial Edge Modular Device Panel PC – Edge-enabled: Flexible Industrial Edge device for visualization and SCADA applications

CPU:
Intel Celeron J6412
Display: 15.6", 21.5"
Memory: 8 GB RAM (up to 32 GB)
Interfaces: 4x COM, 5x USB (4x 3.2 Gen1, 1x 2.0), 2x Gbit Ethernet

Novakon NPP Series Efficient device.

Novakon NPP Series Efficient

Industrial Panel PC
NPP-156P02 15.6" / NPP-215P02 21.5" Industrial Edge Modular Device Panel PC – Edge-enabled: Flexible Industrial Edge device for visualization, edge computing and SCADA applications

CPU: Intel N97 processor
Display: 15.6", 21.5"
Memory: 8 GB RAM (up to 16 GB)
Interfaces: 2x COM, 6x USB (2x 3.2 Gen1, 2x 3.2 Gen2, 2x 2.0), 2x 2.5 Gbit Ethernet

Siemens SCALANCE LPE9413 (ARM64) device.

SCALANCE LPE9413 (ARM64)

The maintenance-free SCALANCE LPE9413 Industrial Edge Device offers a compact design as well as high performance, robustness, future viability combined with flexible integration into networks in industrial environments. Features include:

  • Operational reliability in industrial environment, e.g. temperature range (-40 °C up to +60 °C), redundant power supply & fan-less design
  • Flexible use of industrial ports (fiber optic or copper)
  • Less maintenance effort because of no internal battery and of a rugged mass storage with long service life
  • Handling of high data volumes or memory-intensive applications via USB interface and CLP interface
  • Stand-alone operation or on a network component (possibility of docking into a switch)

CPU: Latest CPU technology, ARMv8 4-core
Memory free for Edge apps: ~3 GB RAM
Storage free for Edge apps: ~31 GB (easy memory extension by additional industrial 32GB CLP or conventional USB-interface)
Interfaces: 2x 10/100/1000 Mbps RJ45, 1x Combo-Port – 10/100/1000 Mbps RJ45 or 100/1000 SFP, 1x USB 3.0, 1x CLP, function extender interface for possibility of docking into a SCALANCE XCM-300 switch without additional cables

Ready to learn more?

Every manufacturer needs a unique installation. Contact us to learn what's right for you.