Explore our extensive suite of applications for analytics and much more. Find the ready-made app for your use case, work with a partner to build a new one, or use our low-code app development platform to build it on your own.
Receive AI models from different sources (Cloud, API, etc.) and standardize model deployment and management of AI pipelines. Ease model download, and track and deploy to hundreds of devices.
Model the structure of an industrial process using assets, types and aspects.
Combine the flexibility of AI with the robustness of classical computer vision algorithms to address difficult visual inspection challenges and create tailored inspection configurations without needing AI expertise.
Reduce the cost, effort and time to bring AI models to the shop floor. Standardize AI model execution and ease data ingestion, orchestrate traffic, and have compatibility with AI frameworks through an embedded Python interpreter.
Enable full-stack supervision of AI model execution, from hardware metrics to drift detection. It collects and aggregates metrics from multiple dimensions to visualize AI pipeline execution on Edge devices.
Reduce the cost, effort and time required to bring AI models to the shop floor and simplify tasks such as input mapping, data ingestion and pipeline visualization so that you can focus on your domain expertise.
Import and reuse 1D simulation models to Edge Devices from FMI standard compatible tools. Implement virtual sensors or model-predictive control systems in close to real time.
Ensure spray dryer operations are run with greater precision and control. Gain rapid insights into your spray dryer operations and optimize your performance with a physical science-based digital twin framework.
Use with SIMATIC S7-1500 to easily combine traditional automation with other applications, like robotics and AI. Enable the virtualization of automation capabilities for improved scalability.
Stay tuned as we prep to release more products in this category soon.
Simplify your industrial asset management by combining proven device management methods and discover, identify, and manage industrial assets across industrial enterprises, regardless of vendor or type.
Simplify industrial asset management with proven device management methods in a scalable, open, and secure cloud service. Manage industrial assets across industrial enterprises, regardless of vendor or type.
Combine proven device management methods in a scalable, open, and secure cloud service that discovers, identifies, and manages industrial assets across industrial enterprises, regardless of vendor or type.
Gain an overview on and transparency over your installed machine base. Use the scanning functionality to get hardware and software information. Provide inventory information to other systems and tools. Ensure device availability.
Discover and identify PROFINET devices on a network. The scanner provides a comprehensive view of the network, allowing end user to gather information about the connected devices, their status and their capabilities.
Maintain your SIMATIC devices independently of the TIA Portal. Save time by performing firmware updates, updating IP addresses and performing mass maintenance operations on multiple devices while in the field.
Communicate across network boundaries. Get access from a TIA Portal Engineering System in a cloud environment to on-premise SIMATIC hardware—with no physical access to the production cell needed.
Build and manage secure IT infrastructure in minutes with unlimited expandability and flexibility. Connect to services running on your connected devices securely through a highly encrypted VPN connection.
Observe deviations in production in near-real time. Detect abnormal behavior, signs of damage or other issues before they affect the entire production. Analytics run close to the data source for low-latency identification.
Pre-process data using Edge computing before sending to the cloud. Perform condition monitoring and KPI calculations and receive valuable information like the health status of machines or the performance of a production process.
Increase your machine transparency with key diagnostic information, and get to know health status with this ready-to-use application. Generate value with automatic diagnostic visualization and alarms when limits are exceeded.
Increase your machine transparency with key diagnostic information, and get to know health status with this ready-to-use application. This upgrade allows the connection of an additional S7-1200 module.
Increase your machine transparency with key diagnostic information, and get to know health status with this ready-to-use application. This upgrade allows the connection of an additional S7-1500 module.
Increase your machine and plant performance with user-defined performance dashboards and integrated analysis functions. Calculate and visualize KPIs to get everything possible out of every plant.
Calculate and visualize the status of all machine KPIs in your plants – with local and global access. Upgrade Performance Insight by adding another asset to increase your data structure and extend shop floor transparency.
Extend shop floor transparency with a comprehensive, global overview of machines, lines and plants. Calculate and visualize KPIs to optimize your machines and upgrade performance insight by adding another 100 assets.
Ensure spray dryer operations are run with greater precision and control. Gain rapid insights into your spray dryer operations and optimize your performance with a physical science-based digital twin framework.
Analyze the speed and current of your connected PCB milling spindles, display the status of your PCB spindle and detect anomalies to enable more efficient machine maintenance planning based on real-time conditions.
Collect, store and manage the raw and historical data generated by milling spindles and prevent unplanned downtimes. Enhance your maintenance with this database, enabling the full functionality of the Spindle Anomaly Detector App.
Increase the energy efficiency of your plant, line and machines and discover hidden energy costs by calculating and visualizing key energy parameters. Optimize energy consumption with maximum energy transparency.
Upgrade Energy Manager by adding another asset to increase your data structure and extend shop floor energy transparency. This upgrade package to Energy Manager entitles you to connect one additional asset.
Visualize and operate on Industrial Edge devices with maximum transparency, consistent usability and direct analysis. Efficiently monitor with a comfortable user interface and comprehensive controls that are ISO 9001 certified.
Increase your machine and plant performance with user-defined performance dashboards and integrated analysis functions. Calculate and visualize KPIs to get everything possible out of every plant.
Calculate and visualize the status of all machine KPIs in your plants – with local and global access. Upgrade Performance Insight by adding another asset to increase your data structure and extend shop floor transparency.
Extend shop floor transparency with a comprehensive, global overview of machines, lines and plants. Calculate and visualize KPIs to optimize your machines and upgrade performance insight by adding another 100 assets.
Optimize your machine service for maximum machine use with up-to-date insights based on usage and configurable maintenance rules. Benefit from proactive notifications for maintenance and increased machine availability.
Increase drive system availability and enable early detection of mechanical problems in drive systems through AI-based data analysis based on vibration signals. Troubleshoot faster through vibration root-cause analysis.
Increase drive system availability and detect signs of initial damages before they affect the entire production through data analysis based on physical drives data. Label anomalies to identify them automatically in the future.
Access your device's configuration and network traffic to process them into concrete insights to help prevent and correct network failures. Keep track of network changes to ensure only expected changes are taking place.
Increase your network availability and reduce downtime through current status transparency and configurable system-specific alarm limits. Intervene at the earliest possible moment through monitoring and root-cause detection.
Increase your network availability and reduce downtime through current status transparency and configurable system-specific alarm limits. Intervene at the earliest possible moment through monitoring and root-cause detection.
Prevent damage and data loss to your apps, devices and operating system during a power failure with a controlled shutdown. Regain immediate access after the power supply returns with no additional downtime or maintenance.
Reduce downtime by up to 10% and increase response time by monitoring your assets directly from your smartphone. Notifier informs you about system status and sends notifications according to rules that you configure yourself.
Reduce downtime by up to 10% and increase response time by monitoring your assets directly from your smartphone. Upgrade Notifier by adding another 15 rules to reduce reaction time and downtime.
Connect your SAM smartphone app directly to the edge device running on the shop floor through the secure Industrial Edge gateway and react immediately when performance drops or an alarm occurs.