1. Home

Solution Bundle

Industrial Edge Shop Floor Connectivity

Collect, contextualize & manage data from your shop floor machines. Analyze data to gain transparency into status, visualize machine health and calculate KPIs.

Contact us to learn how to purchase this product in Land ändern

Haben Sie Fragen?

Illustration of a production line. Robot arm is putting caps on bottles.

What if you could see what your machines are doing at all times, even when you're not right next to them? Imagine knowing real production times, proactively stopping downtime and precisely mapping production steps for customer orders.

Implementing the Industrial Edge Shop Floor Connectivity solution makes it easy to connect brownfield environments so you can get full shop floor transparency, track the health and status of your machines, and so much more.

Explore the elements of this bundle

Virtual edge device

Get started with Industrial Edge device functionality without the need for a dedicated physical hardware device. Run it on standard virtualization platforms (VMware ESXi/vSphere or Microsoft Hyper-V).

Connectors

Get three southbound connectors that support up to 20 connections each. Gather data from devices via ethernet IP protocol, Modbus TCP protocol as well as SIMATIC S7-1200/1500 PLCs.

Industrial Edge Hub and Management

Download your apps from the Industrial Edge Hub (Global App Repository and License Management) to your local Industrial Edge Management (IEM). With IEM you can deploy and update all software and firmware and related configurations from a central point.

Connectivity configuration management

The Common Configurator acts as the interface for your Industrial Information Hub (IIH) and your connectors. It allows you to collect, structure, generate and provide data to the hub.

The IIH Registry Service tracks all the installed connectors and services on an edge device and enables users to see it through the Common Configurator.

Data management tools

Industrial Information Hub (IIH) Essentials enables you to store and structure data on your Industrial Edge device. Manage your data and metadata from the connector to the cloud.

IIH Semantics adds semantics to your data.

Create and use 1200 asset attributes. Get 100 with IIH Essentials, 100 with IIH Semantics and 1000 with the Asset Attributes Upgrade.

Applications

Analytics: Use the Performance Insights (and upgrade) app to visualize the status and KPIs of 3 connected assets from user-defined dashboards. Measure overall equipment effectiveness (OEE), cycle time analysis and more.

Notifications: Use the Notifier app to monitor assets and trigger notifications in real time when limits are exceeded based on your defined rules.

Continuous support

Implementing the bundle

Once the bundle is purchased, a step-by-step guide will support your implementation. If you need further help, you can reach out directly on our support site.

Join the community

Engage with other Industrial Edge users. Get peer-to-peer support and expert advice from long-term users.

View documentation

To learn about all capabilities of the Industrial Edge system, specific user interfaces, and processes like app development, visit our documentation site.

Ready to get started?